IESNA:LM-63-2002
[TEST]P1389762
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-927-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9972.6
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
64.7 83.6 175.3 472.1 914.4 1254.3 1475.5 1702.1 1988.0 2319.8 2665.1 3129.1 3617.3 4073.2 4521.0 4925.6 5203.4 5300.5 
5276.3 5079.3 4831.2 4477.8 4143.3 4218.9 4566.8 4974.1 5200.7 5227.7 5176.5 5111.7 4677.4 4024.6 2635.4 256.3 
70.1 35.1 24.3 0.0 
64.7 83.6 186.1 466.7 887.5 1257.0 1486.3 1691.3 1974.6 2295.6 2670.5 3102.1 3587.6 4086.7 4531.8 4931.0 5192.6 5289.8 
5260.1 5087.4 4823.1 4475.1 4170.3 4216.2 4569.5 4949.9 5198.0 5238.5 5181.9 5106.3 4712.5 4043.5 2751.4 
302.1 70.1 35.1 27.0 0.0 
64.7 83.6 169.9 453.2 841.6 1230.0 1448.5 1667.0 1942.2 2279.4 2646.2 3083.2 3522.9 3973.4 4351.0 4699.0 4982.2 5136.0 
5163.0 5049.7 4855.5 4653.1 4472.4 4407.7 4610.0 4984.9 5268.2 5389.6 5378.8 5332.9 5044.3 4445.4 3458.2 
704.0 75.5 43.2 32.4 0.0 
64.7 80.9 151.1 396.5 774.2 1122.2 1427.0 1653.6 1896.3 2247.0 2608.5 3023.9 3471.7 3884.4 4240.4 4515.6 4758.3 4987.6 
5160.3 5203.4 5144.1 5057.8 5006.5 5011.9 5106.3 5370.7 5667.4 5883.2 5937.1 5931.8 5716.0 5238.5 4253.9 
1578.0 83.6 53.9 43.2 0.0 
64.7 78.2 132.2 299.4 628.5 990.0 1316.4 1591.5 1837.0 2133.7 2508.7 2910.6 3328.7 3746.8 4151.4 4450.8 4682.8 4863.5 
5030.8 5144.1 5249.3 5273.6 5295.1 5338.3 5432.7 5608.1 5856.2 6066.6 6134.1 6158.3 5980.3 5300.5 4272.8 
2767.6 124.1 70.1 53.9 0.0 
64.7 78.2 118.7 253.6 539.5 887.5 1238.1 1534.9 1777.6 2066.3 2398.1 2818.9 3250.5 3676.7 4084.0 4413.1 4628.9 4788.0 
4909.4 5014.6 5109.0 5195.3 5273.6 5365.3 5494.8 5659.3 5896.7 6109.8 6179.9 6174.5 5858.9 5154.9 4396.9 
3096.7 369.6 78.2 62.0 0.0 
64.7 75.5 113.3 213.1 453.2 768.8 1114.1 1440.5 1710.2 1988.0 2298.2 2705.6 3102.1 3501.3 3919.4 4253.9 4521.0 4658.5 
4747.6 4847.4 4952.6 5055.1 5176.5 5314.0 5440.8 5624.2 5853.5 6069.3 6123.3 6047.7 5613.4 5001.1 4402.3 
3156.0 731.0 91.7 70.1 0.0 
64.7 75.5 94.4 151.1 269.7 512.5 801.2 1095.2 1440.5 1748.0 2039.3 2327.9 2667.8 3040.1 3420.4 3811.5 4151.4 4380.7 4542.6 
4669.3 4793.4 4901.3 5017.3 5122.5 5225.0 5332.9 5519.0 5689.0 5664.7 5567.6 5181.9 4758.3 4057.0 3112.9 
1853.2 129.5 94.4 0.0 
64.7 72.8 80.9 102.5 151.1 240.1 410.0 633.9 887.5 1178.8 1483.6 1801.9 2117.5 2419.6 2729.8 3050.8 3404.2 3711.7 4021.9 
4278.2 4496.7 4682.8 4860.9 5014.6 5146.8 5262.8 5308.6 5268.2 5168.4 5055.1 4715.2 4286.3 3514.8 2630.0 1696.7 
501.7 116.0 0.0 
64.7 70.1 72.8 80.9 91.7 113.3 148.4 202.3 283.2 415.4 588.0 787.7 1011.6 1232.7 1505.2 1772.2 2077.1 2411.5 2764.9 3148.0 3536.4 
3889.8 4194.6 4440.0 4666.6 4836.6 4936.4 4936.4 4812.3 4680.1 3995.0 2740.6 1402.7 666.3 342.6 118.7 113.3 0.0 
64.7 67.4 67.4 67.4 70.1 70.1 72.8 78.2 86.3 97.1 110.6 129.5 148.4 172.6 205.0 248.2 299.4 364.2 453.2 574.6 741.8 968.4 1302.9 
1710.2 2249.7 2802.7 3199.2 3263.9 2986.1 2657.0 1909.8 1316.4 868.6 469.4 161.8 29.7 8.1 0.0 
64.7 64.7 64.7 64.7 62.0 62.0 62.0 59.3 62.0 62.0 64.7 67.4 70.1 72.8 72.8 75.5 78.2 83.6 89.0 99.8 118.7 140.3 186.1 267.1 415.4 
679.8 1049.3 1300.2 1159.9 973.8 504.4 245.5 107.9 37.8 18.9 10.8 5.4 0.0 
64.7 64.7 62.0 59.3 56.6 53.9 51.3 51.3 48.6 48.6 48.6 48.6 45.9 45.9 43.2 40.5 37.8 32.4 32.4 29.7 29.7 29.7 29.7 27.0 24.3 27.0 
29.7 32.4 32.4 27.0 16.2 13.5 8.1 8.1 5.4 5.4 5.4 0.0 
64.7 62.0 56.6 51.3 48.6 43.2 40.5 37.8 35.1 32.4 29.7 27.0 21.6 18.9 16.2 10.8 8.1 8.1 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 0.0 2.7 2.7 
2.7 2.7 5.4 5.4 0.0 
64.7 56.6 51.3 45.9 43.2 37.8 35.1 29.7 24.3 21.6 16.2 13.5 10.8 8.1 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 
2.7 5.4 0.0 
64.7 56.6 48.6 43.2 37.8 32.4 27.0 21.6 13.5 10.8 8.1 5.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 
5.4 0.0 
64.7 53.9 45.9 37.8 32.4 27.0 18.9 13.5 8.1 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 
2.7 0.0 
64.7 51.3 43.2 37.8 29.7 21.6 16.2 10.8 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 2.7 
0.0 
64.7 51.3 43.2 35.1 29.7 18.9 13.5 8.1 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 
0.0 
64.7 53.9 43.2 35.1 29.7 18.9 13.5 8.1 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.7 53.9 43.2 35.1 29.7 18.9 13.5 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.7 53.9 43.2 35.1 29.7 21.6 16.2 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
